(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Oil Jug (Flexible Nozzle)

Oil Jug (Flexible Nozzle)

Standard Unit Price:
608,268 IDR
Days to Ship :
8 Day(s) or more

[Features]
The material is tinplate.
Flexible nozzle type.
Oil/chemical resistant characteristics.
Capacities selectable from 1 or 2 L.
[Applications]
For heating oil.
Replenishment of transmission oil and engine oil. , etc.

Basic Specifications

  • Weight
    465g
  • Materials
    Steel
  • Capacity
    2L
  • Nozzle length
    240mm
  • Nozzle Specifications
    Flexible
  • Nozzle Tip Outer Diameter
    16mm
  • Details 1
    Oil and chemical resistance
  • Product Detail Type
    Oil Jug (Flexible Nozzle)

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
608,268 IDR

Part Number : EA991B
Days to Ship 8 Day(s) or more
Standard Unit Price 608,268 IDR

Specificationtitle

  • Weight
    465g
  • Materials
    Steel
  • Capacity
    2L
  • Nozzle length
    240mm
  • Nozzle Specifications
    Flexible
  • Nozzle Tip Outer Diameter
    16mm
  • Details 1
    Oil and chemical resistance
  • Product Detail Type
    Oil Jug (Flexible Nozzle)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)