(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Water Wiper EA928CA-12

Water Wiper EA928CA-12

Standard Unit Price:
280,154 IDR
Days to Ship :
1 Day(s)

【Product Specifications】
・Material-Head: ABS, Color cap: polypropylene, End rubber: neoprene
・Applicable handle-EA928AB-140A to -140C, -150A to -150C, -180A to -180C (on page 726)
・Name…Wiper
・Rubber width…480mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
280,154 IDR

Part Number : EA928CA-12
Days to Ship 1 Day(s)
Standard Unit Price 280,154 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)