(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Telescopic Aluminum Mop Handle, 890 to 1,485 mm

Telescopic Aluminum Mop Handle, 890 to 1,485 mm

Standard Unit Price:
1,308,592 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Overall length-890 to 1485mm
・Material-Head, handle: aluminumGrip: polypropylene
・The head is replaceable with a duster, a mop and a cloth according to the purpose.
・Duster, mop and cloth is sold separately. Please select them from EA928AB-45 to -62, -65 to -67
・For building maintenance and floor cleaning of offices and shops.
・Head width…450mm

Basic Specifications

  • Materials
    Head and handle: aluminum, grip: Polypropylene
  • Overall length
    890 to 1485mm
  • Product Detail Type
    Telescopic Aluminum Mop Handle, 890 to 1,485 mm
  • Details 2
    Separately sold duster, mop, and cloth can be selected from EA928AB-45 to -62
Part Number
Head width

Refine by

  • 450mm
  • 600mm
  • 900mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
450mm
8 Day(s) or more
1,308,592 IDR

Part Number : EA928AB-40
Days to Ship 8 Day(s) or more
Standard Unit Price 1,308,592 IDR

Specificationtitle

  • Materials
    Head and handle: aluminum, grip: Polypropylene
  • Overall length
    890 to 1485mm
  • Product Detail Type
    Telescopic Aluminum Mop Handle, 890 to 1,485 mm
  • Details 2
    Separately sold duster, mop, and cloth can be selected from EA928AB-45 to -62
  • Head width
    450mm
600mm
8 Day(s) or more
1,360,371 IDR

Part Number : EA928AB-41
Days to Ship 8 Day(s) or more
Standard Unit Price 1,360,371 IDR

Specificationtitle

  • Materials
    Head and handle: aluminum, grip: Polypropylene
  • Overall length
    890 to 1485mm
  • Product Detail Type
    Telescopic Aluminum Mop Handle, 890 to 1,485 mm
  • Details 2
    Separately sold duster, mop, and cloth can be selected from EA928AB-45 to -62
  • Head width
    600mm
900mm
8 Day(s) or more
1,933,460 IDR

Part Number : EA928AB-42
Days to Ship 8 Day(s) or more
Standard Unit Price 1,933,460 IDR

Specificationtitle

  • Materials
    Head and handle: aluminum, grip: Polypropylene
  • Overall length
    890 to 1485mm
  • Product Detail Type
    Telescopic Aluminum Mop Handle, 890 to 1,485 mm
  • Details 2
    Separately sold duster, mop, and cloth can be selected from EA928AB-45 to -62
  • Head width
    900mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)