(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Roll (Khaki)

Tool Roll (Khaki)

Standard Unit Price:
292,844 IDR-
Days to Ship :
8 Day(s) or more

A canvas material scroll type case
[Features]
·It is made of canvas material, which is breathable and strong.

Basic Specifications

  • Color
    khaki
  • Materials
    Canvas cloth
  • Details 1
    Tools are sold separately
  • Product Detail Type
    Tool Roll (Khaki)
Part Number
Size (mm)

Refine by

  • 300×300(H)
  • 300×380(H)
  • 600×300(H)
  • Clear
Number of pockets

Refine by

  • 10
  • 20
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
300×300(H)
10
8 Day(s) or more
292,844 IDR

Part Number : EA925ME-31
Days to Ship 8 Day(s) or more
Standard Unit Price 292,844 IDR

Specificationtitle

  • Color
    khaki
  • Materials
    Canvas cloth
  • Size (mm)
    300×300(H)
  • Number of pockets
    10
  • Details 1
    Tools are sold separately
  • Product Detail Type
    Tool Roll (Khaki)
300×380(H)
10
8 Day(s) or more
338,594 IDR

Part Number : EA925ME-32
Days to Ship 8 Day(s) or more
Standard Unit Price 338,594 IDR

Specificationtitle

  • Color
    khaki
  • Materials
    Canvas cloth
  • Size (mm)
    300×380(H)
  • Number of pockets
    10
  • Details 1
    Tools are sold separately
  • Product Detail Type
    Tool Roll (Khaki)
600×300(H)
20
8 Day(s) or more
521,084 IDR

Part Number : EA925ME-33
Days to Ship 8 Day(s) or more
Standard Unit Price 521,084 IDR

Specificationtitle

  • Color
    khaki
  • Materials
    Canvas cloth
  • Size (mm)
    600×300(H)
  • Number of pockets
    20
  • Details 1
    Tools are sold separately
  • Product Detail Type
    Tool Roll (Khaki)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)