(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
esco earplugs

esco earplugs

Standard Unit Price:
47,499 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Sound insulation-27dB
・Material-Urethane foam
・Washable and reusable
・Specification…Without cord

Basic Specifications

  • Details 2
    PVC free
  • Quantity
    1 pair included
  • Sound insulation
    27 dB
Part Number
Details 1

Refine by

  • With cord
  • Without code
  • Clear
Materials

Refine by

  • Earplug part: urethane foam; cord part: Polyester
  • Foam urethane
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Without code
Foam urethane
8 Day(s) or more
47,499 IDR

Part Number : EA800VM-21
Days to Ship 8 Day(s) or more
Standard Unit Price 47,499 IDR

Specificationtitle

  • Details 2
    PVC free
  • Quantity
    1 pair included
  • Details 1
    Without code
  • Materials
    Foam urethane
  • Sound insulation
    27 dB
With cord
Earplug part: urethane foam; cord part: Polyester
9 Day(s) or more
57,551 IDR

Part Number : EA800VM-22
Days to Ship 9 Day(s) or more
Standard Unit Price 57,551 IDR

Specificationtitle

  • Details 2
    PVC free
  • Quantity
    1 pair included
  • Details 1
    With cord
  • Materials
    Earplug part: urethane foam; cord part: Polyester
  • Sound insulation
    27 dB

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)