(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fold Type Hand Cart EA520AG-12A

Fold Type Hand Cart EA520AG-12A

Standard Unit Price:
36,940,833 IDR
Days to Ship :
Quote

【Product Specifications】
・Allowable uniformly mounted load-200kg
・Tire- Dia. 609.6mm (24-inch) Flatless tires
・Handle length-875mm
・Aluminum alloy
・Side plate-Flat plate
・Plates at the front and back can be removed easily for carrying long items.
・Platform dim. (mm)-800×1200
・Weight (kg)-33

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
36,940,833 IDR

Part Number : EA520AG-12A
Days to Ship Quote
Standard Unit Price 36,940,833 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)