(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gloves (Cowhide / With Wrist Rubber Squeezing)

Gloves (Cowhide / With Wrist Rubber Squeezing)

Standard Unit Price:
440,073 IDR-
Days to Ship :
8 Day(s) or more

Work gloves made of high-quality cowhide leather whose wrist is made narrower with rubber and are soft and easy to work with.
Available in 2 sizes: Medium and Extra large.

Basic Specifications

  • Materials
    Luxury cowhide made in Japan
  • Thickness
    1mm
  • Quantity
    1 pair
Part Number
Size

Refine by

  • M
  • LL
  • Clear
Middle finger length

Refine by

  • 85mm
  • 95mm
  • Clear
Overall length

Refine by

  • 225mm
  • 235mm
  • Clear
Palm circumference

Refine by

  • 215mm
  • 230mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
M
85mm
225mm
215mm
8 Day(s) or more
440,073 IDR

Part Number : EA353CC-56
Days to Ship 8 Day(s) or more
Standard Unit Price 440,073 IDR

Specificationtitle

  • Size
    M
  • Materials
    Luxury cowhide made in Japan
  • Thickness
    1mm
  • Quantity
    1 pair
  • Middle finger length
    85mm
  • Overall length
    225mm
  • Palm circumference
    215mm
LL
95mm
235mm
230mm
8 Day(s) or more
440,653 IDR

Part Number : EA353CC-58
Days to Ship 8 Day(s) or more
Standard Unit Price 440,653 IDR

Specificationtitle

  • Size
    LL
  • Materials
    Luxury cowhide made in Japan
  • Thickness
    1mm
  • Quantity
    1 pair
  • Middle finger length
    95mm
  • Overall length
    235mm
  • Palm circumference
    230mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)