(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plant Clippers SH

Plant Clippers SH

Standard Unit Price:
5,080,462 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Ultra high-grade blades.

Basic Specifications

  • Product Type
    Hedge Trimmer
  • Stroke times(rpm)
    1,800
  • Current(A)
    3.4
  • Power Consumption(W)
    320
  • Specifications
    With chip receiver
  • Cutting Performance(mm)
    15

Catalog

Japanese Only

Part Number
Cutting Width(mm)

Refine by

  • 350
  • 400
  • 450
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
350
12 Day(s)
5,080,462 IDR

Part Number : CH35SH
Days to Ship 12 Day(s)
Standard Unit Price 5,080,462 IDR

Specificationtitle

  • Product Type
    Hedge Trimmer
  • Cutting Width(mm)
    350
  • Stroke times(rpm)
    1,800
  • Current(A)
    3.4
  • Power Consumption(W)
    320
  • Specifications
    With chip receiver
  • Cutting Performance(mm)
    15
  • Mass(g)
    1,900
400
12 Day(s)
5,317,847 IDR

Part Number : CH40SH
Days to Ship 12 Day(s)
Standard Unit Price 5,317,847 IDR

Specificationtitle

  • Product Type
    Hedge Trimmer
  • Cutting Width(mm)
    400
  • Stroke times(rpm)
    1,800
  • Current(A)
    3.4
  • Power Consumption(W)
    320
  • Specifications
    With chip receiver
  • Cutting Performance(mm)
    15
  • Mass(g)
    2,000
450
Quote
5,633,847 IDR

Part Number : CH45SH
Days to Ship Quote
Standard Unit Price 5,633,847 IDR

Specificationtitle

  • Product Type
    Hedge Trimmer
  • Cutting Width(mm)
    450
  • Stroke times(rpm)
    1,800
  • Current(A)
    3.4
  • Power Consumption(W)
    320
  • Specifications
    With chip receiver
  • Cutting Performance(mm)
    15
  • Mass(g)
    2,100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)