(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Incising Cutter (Part Numbers)

Incising Cutter

[Features]
· Cuts well.
· Speedy cutting is possible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HDKC

 
Part Number
HDKC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

779,667 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Segment Type Application For concrete, mortar / Stone Material / Tile / Resin
Outer Diameter(mm) 105 Blade thickness(mm) 1.7 Hole Diameter(mm) 20
Particle Size(#) 50/60 Substrate Thickness(mm) 1 Electrodeposition segment width(mm) 2.5
Maximum Engine Speed(min-1) 13000 Bushing Hole Size(mm) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)