(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Various Types of Bushing (Part Numbers)

Various Types of Bushing

[Features]
· A bushing used for polishing wheels, flap wheels, buff wheels, etc.
· A wheel type suitable for small hole diameters.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B129

 
Part Number
B129
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,847 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Parts, Accessories Part Type Other Size(mm) φ13×6.1
Internal Diameter(mm) 12.7→9.53

Please check the type/dimensions/specifications of the part B129 in the Various Types of Bushing series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)