(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Z Ace (Part Numbers)

Z Ace

Z Ace, Flexible Grinding Stone
[Features]
For heavy grinding.
Newly developed innovative abrasive(Zr) is used.
[Usage]
Removing burrs and beads of standard steel, stainless steel, and castings.
[Specification]
Max Working Peripheral Velocity: 72m/s(4300m/min)

PDF

Japanese Only

Features

●For heavy grinding.
●Newly developed innovative abrasive(Zr) is used.

Usage

●Removing burrs and beads of standard steel, stainless steel, and castings.

Specification

●Max Working Peripheral Velocity: 72m/s(4300m/min)
Part Number
ZA1256-ZR24Q
ZA1256-ZR36Q
ZA1806-ZR36Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter Size
(mm)
Particle Size
(#)

87,692 IDR

10 Piece(s) 12 Day(s) 12524

87,692 IDR

10 Piece(s) 12 Day(s) 12536

160,000 IDR

25 Piece(s) 12 Day(s) 18036

Loading...

  1. 1
 

Basic Information

Inner Diameter Size(mm) 22 Thickness Dimension(mm) 6 Work Piece General Steel / Stainless Steel / Cast Iron
Hardness Q Maximum Operating Peripheral Speed(m/s) 72

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)