(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Guide Punch Cross Cut Blade (Part Numbers)

Guide Punch Cross Cut Blade

[Features]
· Can be used for fast ripping.
· No scattering of cutting chips (file, jigsaw) for a good quality finish.
· No need for secondary machining.
· Handy in a wide range of uses, from distribution board processing and electrical construction to factory line and prototype production.
· The optional blade can be used for ripping iron plate just like a nibbler by simply setting it in a hydraulic punch.
· Ideal for hand repair and for when changing specifications.
· Also useful for small lot machining.
· Rip freely.
· Change round pilot holes into square holes.

Part Number

Configured Part Number is shown.

NC-GCC25A

Part Number
NC-GCC25A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

10,970,769 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Electric Accessory Notch dimension(mm) 25 × 11 Minimum Pilot Hole Diameter(mm) 36
Maximum Thickness (SS400)(mm) 3.2 Maximum Thickness (SUS304)(mm) 1.6 Trusco code 828-3304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)