(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cut E Super 40#484

Click this image to zoom it.

Move the mouse over the image to zoom

Cut E Super 40#484

Standard Unit Price:
3,642,119 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Does not require a cutter. (Since a special polypropylene film is used, the tape can easily be cut straight without a cutter, making work much easier.)
· Ideal for H-affixing. (Securely adheres to the packaging surface, and exhibits excellent strength using H-affixing instead of I-affixing.)
· Printing is also possible. (Can print a company name, brand name, etc., to stand out for PR.)
· Uses an environmentally-friendly glue. (Uses a rubber-based hot melt adhesive designed with the environment in mind.)
· Since solvents are not used, the product does not harm the environment.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    50
  • Thickness(mm)
    0.068
  • Adhesiveness(N/10mm)
    6.9
  • Tensile Strength(N/10mm)
    23
  • Stretch(%)
    165
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.7
Part Number
Amount Of Content

Refine by

  • 1 Box (30 Rolls)
  • 1 Box (40 Rolls)
  • 1 Box (50 Rolls)
  • 1 Box (60 Rolls)
  • 1 Box (100 Rolls)
  • Clear
Color

Refine by

  • White Type
  • Red Type
  • Blue Type
  • Yellows
  • Green
  • Transparency
  • Clear
Width(mm)

Refine by

  • 25
  • 38
  • 50
  • 60
  • 75
  • Clear
Color Details

Refine by

  • Blue
  • Green
  • Red
  • Transparency
  • White
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Rolls)
Transparency
25
Transparency
11 Day(s) or more
4,393,833 IDR

Part Number : SH484-25-50-CL-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 4,393,833 IDR
Quantity 1 Box (100 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    0.068
  • Color Details
    Transparency
  • Adhesiveness(N/10mm)
    6.9
  • Tensile Strength(N/10mm)
    23
  • Stretch(%)
    165
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.7
  • RoHS
    10
1 Box (60 Rolls)
Transparency
38
Transparency
11 Day(s) or more
4,007,167 IDR

Part Number : SH484-38-50-CL-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 4,007,167 IDR
Quantity 1 Box (60 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.068
  • Color Details
    Transparency
  • Adhesiveness(N/10mm)
    6.9
  • Tensile Strength(N/10mm)
    23
  • Stretch(%)
    165
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.7
  • RoHS
    10
1 Box (50 Rolls)
Blue Type
50
Blue
11 Day(s) or more
5,757,500 IDR

Part Number : SH484-50-50-BU-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 5,757,500 IDR
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.068
  • Color Details
    Blue
  • Adhesiveness(N/10mm)
    6.9
  • Tensile Strength(N/10mm)
    23
  • Stretch(%)
    165
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.7
  • RoHS
    10
1 Box (50 Rolls)
Transparency
50
Transparency
8 Day(s) or more
3,642,119 IDR

Part Number : SH484-50-50-CL-PACK
Days to Ship 8 Day(s) or more
Standard Unit Price 3,642,119 IDR
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.068
  • Color Details
    Transparency
  • Adhesiveness(N/10mm)
    6.9
  • Tensile Strength(N/10mm)
    23
  • Stretch(%)
    165
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.7
  • RoHS
    10
1 Box (50 Rolls)
Green
50
Green
11 Day(s) or more
5,757,500 IDR

Part Number : SH484-50-50-GR-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 5,757,500 IDR
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.068
  • Color Details
    Green
  • Adhesiveness(N/10mm)
    6.9
  • Tensile Strength(N/10mm)
    23
  • Stretch(%)
    165
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.7
  • RoHS
    10
1 Box (50 Rolls)
Red Type
50
Red
11 Day(s) or more
5,757,500 IDR

Part Number : SH484-50-50-R-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 5,757,500 IDR
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.068
  • Color Details
    Red
  • Adhesiveness(N/10mm)
    6.9
  • Tensile Strength(N/10mm)
    23
  • Stretch(%)
    165
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.7
  • RoHS
    10
1 Box (50 Rolls)
White Type
50
White
11 Day(s) or more
5,757,500 IDR

Part Number : SH484-50-50-W-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 5,757,500 IDR
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.068
  • Color Details
    White
  • Adhesiveness(N/10mm)
    6.9
  • Tensile Strength(N/10mm)
    23
  • Stretch(%)
    165
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.7
  • RoHS
    10
1 Box (50 Rolls)
Yellows
50
Yellow
11 Day(s) or more
5,757,500 IDR

Part Number : SH484-50-50-YL-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 5,757,500 IDR
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.068
  • Color Details
    Yellow
  • Adhesiveness(N/10mm)
    6.9
  • Tensile Strength(N/10mm)
    23
  • Stretch(%)
    165
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.7
  • RoHS
    10
1 Box (40 Rolls)
Transparency
60
Transparency
11 Day(s) or more
4,218,167 IDR

Part Number : SH484-60-50-CL-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price 4,218,167 IDR
Quantity 1 Box (40 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    60
  • Length(m)
    50
  • Thickness(mm)
    0.068
  • Color Details
    Transparency
  • Adhesiveness(N/10mm)
    6.9
  • Tensile Strength(N/10mm)
    23
  • Stretch(%)
    165
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.7
  • RoHS
    10
1 Box (30 Rolls)
Transparency
75
Transparency
12 Day(s) or more
3,954,500 IDR

Part Number : SH484-75-50-CL-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price 3,954,500 IDR
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.068
  • Color Details
    Transparency
  • Adhesiveness(N/10mm)
    6.9
  • Tensile Strength(N/10mm)
    23
  • Stretch(%)
    165
  • Holding Force(mm/60 min.)
    0.0
  • Rewinding Force(N/10mm)
    0.7
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)