(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Command Hooks

Click this image to zoom it.

Move the mouse over the image to zoom

Command Hooks

Standard Unit Price:
90,769 IDR
Days to Ship :
12 Day(s)

[Features]
· Dedicated hooks for adhering with Command tabs. Can be removed without damaging surfaces. Removed hooks can be reused by applying new adhesive tape (tab).

Basic Specifications

Part Number
Withstand load(kg)

Refine by

  • 0.5
  • 1.3
  • 2.4
  • Clear
Pack content

Refine by

  • Hook (jumbo) x 1, Tab (L) x 6
  • Hook (M) x 2, Tab (M) x 6
  • Hook (S) x 2, Tab (S) x 6
  • Clear
Trusco code

Refine by

  • 542-3104
  • 542-3015
  • 542-2981
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.3
Hook (M) x 2, Tab (M) x 6
542-2981
12 Day(s)
90,769 IDR

Part Number : CM1MR
Days to Ship 12 Day(s)
Standard Unit Price 90,769 IDR

Specificationtitle

  • Product Model
    Adhesive Tape
  • Withstand load(kg)
    1.3
  • Pack content
    Hook (M) x 2, Tab (M) x 6
  • Trusco code
    542-2981
2.4
Hook (jumbo) x 1, Tab (L) x 6
542-3015
12 Day(s)
90,769 IDR

Part Number : CM2LR
Days to Ship 12 Day(s)
Standard Unit Price 90,769 IDR

Specificationtitle

  • Product Model
    Adhesive Tape
  • Withstand load(kg)
    2.4
  • Pack content
    Hook (jumbo) x 1, Tab (L) x 6
  • Trusco code
    542-3015
0.5
Hook (S) x 2, Tab (S) x 6
542-3104
12 Day(s)
90,769 IDR

Part Number : CM99R
Days to Ship 12 Day(s)
Standard Unit Price 90,769 IDR

Specificationtitle

  • Product Model
    Adhesive Tape
  • Withstand load(kg)
    0.5
  • Pack content
    Hook (S) x 2, Tab (S) x 6
  • Trusco code
    542-3104

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)