(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Excellent Roller Small

Click this image to zoom it.

Move the mouse over the image to zoom

Excellent Roller Small

Standard Unit Price:
113,655 IDR
Days to Ship :
11 Day(s) or more

A paint roller that has improved work efficiency due to its excellent paint absorbency and discharge performance.
[Features]
· Highly durable materials such as fluorine, silicone, etc. and super smooth finishes.
· Excellent paint material holdability that does not drip material even with ultra-low viscosity paint such as a photocatalyst paint, etc.
· It possesses excellent durability and the nap will not break even when painting with high viscosity paint or when working for long periods of time.
[Applications]
· A multi-thinner design for a wide variety of applications ranging from water-based paints to solvent-based paints.

Basic Specifications

  • Material
    Polyester
  • Bristle Length(mm)
    5
  • Other
    Roller Set
  • Height(cm)
    2.5
  • Width(mm)
    115
  • JAN Code
    4905533134283
  • Depth(mm)
    25
  • Tissue
    Woven
  • Size/Internal Volume
    4-Inch models
  • Material
    Main Fiber: Polyester
  • Mass(g)
    20
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
113,655 IDR

Part Number : 1440300004
Days to Ship 11 Day(s) or more
Standard Unit Price 113,655 IDR
Quantity 1 pc.

Specificationtitle

  • Material
    Polyester
  • Bristle Length(mm)
    5
  • Other
    Roller Set
  • Height(cm)
    2.5
  • Width(mm)
    115
  • JAN Code
    4905533134283
  • Depth(mm)
    25
  • Tissue
    Woven
  • Size/Internal Volume
    4-Inch models
  • Material
    Main Fiber: Polyester
  • Mass(g)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)