(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
TSUBASA Small 12 mm

Click this image to zoom it.

Move the mouse over the image to zoom

TSUBASA Small 12 mm

Standard Unit Price:
160,000 IDR
Days to Ship :
1 Day(s)

A high-performance roller that demonstrates superior painting efficiency for an assortment of metal surfaces.
[Features]
· Demonstrates almost no paint spattering and great workability.
· A new design that has almost no nap loss even when used with solvent-based paint.
· It has excellent workability and can be used to apply thick coats of paint. It is best-suited for painting metal surfaces.
· Material: Polyester.
[Applications]
· Designed for the best resistance performance against solvents.

Basic Specifications

  • Specifications
    • STOCK
  • Material
    Polyester
  • Bristle Length(mm)
    12
  • Other
    Roller Set
  • Height(cm)
    3
  • Width(mm)
    120
  • JAN Code
    4560146135241
  • Depth(mm)
    30
  • Tissue
    Woven
  • Size/Internal Volume
    4-Inch models
  • Material
    Main Fiber: Polyester
  • Mass(g)
    15
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
160,000 IDR

Part Number : 1436300004
Days to Ship 1 Day(s)
Standard Unit Price 160,000 IDR
Quantity 1 pc.

Specificationtitle

  • Material
    Polyester
  • Bristle Length(mm)
    12
  • Other
    Roller Set
  • Height(cm)
    3
  • Width(mm)
    120
  • JAN Code
    4560146135241
  • Depth(mm)
    30
  • Tissue
    Woven
  • Size/Internal Volume
    4-Inch models
  • Material
    Main Fiber: Polyester
  • Mass(g)
    15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)