(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Woo Roller A Long-Hair 40 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Woo Roller A Long-Hair 40 mm

Standard Unit Price:
108,288 IDR-
Days to Ship :
18 Day(s) or more

A paint roller boasting excellent absorbency.
[Features]
· Thick nap type.
· It has good consistency and excellent durability.
· Easy to clean.
· The main fiber is acrylic.
· The structure is high pile.
[Applications]
· Roller for exteriors.
· Ideal for concrete, mortar, drywall, etc.

Basic Specifications

  • Material
    Acrylic
  • Other
    Roller Set
  • Height(cm)
    8.3
  • Depth(mm)
    83
  • Tissue
    High Pile
  • Material
    Main Fiber: Acrylic
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 180
  • 230
  • Clear
JAN Code

Refine by

  • 4905533139066
  • 4905533139073
  • Clear
Size/Internal Volume

Refine by

  • 7-Inch models
  • 9-Inch models
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
1 pc.
180
4905533139066
7-Inch models
18 Day(s) or more
108,288 IDR

Part Number : 1401100007
Days to Ship 18 Day(s) or more
Standard Unit Price 108,288 IDR
Quantity 1 pc.

Specificationtitle

  • Material
    Acrylic
  • Other
    Roller Set
  • Height(cm)
    8.3
  • Width(mm)
    180
  • JAN Code
    4905533139066
  • Depth(mm)
    83
  • Tissue
    High Pile
  • Size/Internal Volume
    7-Inch models
  • Material
    Main Fiber: Acrylic
  • Mass(g)
    55
1 pc.
230
4905533139073
9-Inch models
18 Day(s) or more
121,995 IDR

Part Number : 1401100009
Days to Ship 18 Day(s) or more
Standard Unit Price 121,995 IDR
Quantity 1 pc.

Specificationtitle

  • Material
    Acrylic
  • Other
    Roller Set
  • Height(cm)
    8.3
  • Width(mm)
    230
  • JAN Code
    4905533139073
  • Depth(mm)
    83
  • Tissue
    High Pile
  • Size/Internal Volume
    9-Inch models
  • Material
    Main Fiber: Acrylic
  • Mass(g)
    75