(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Frame-type Turnbuckle, Both Hooks Electroplated (White)

Frame-type Turnbuckle, Both Hooks Electroplated (White)

Standard Unit Price:
153,249 IDR
Days to Ship :
8 Day(s) or more

A plated frame type turnbuckle double hook convenient for work such as fine adjustment of length, etc.
[Features]
· Used to pull objects hung on both end hooks by rotating the frame.
· Plated product.
[Applications]
· Convenient for tightening wires, fine length adjustments, etc.

Basic Specifications

  • Product Model
    Hook
  • Fracture Load(kg)
    700
  • Frame Length(mm)
    195
  • Overall Length(mm)
    285-420
  • Screw Diameter
    W1/2
  • Mass(g)
    550
  • Material (Body)
    Steel
  • Specifications
    Total Length: 285-420
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
153,249 IDR

Part Number : TB12
Days to Ship 8 Day(s) or more
Standard Unit Price 153,249 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Hook
  • Fracture Load(kg)
    700
  • Frame Length(mm)
    195
  • Overall Length(mm)
    285-420
  • Screw Diameter
    W1/2
  • Mass(g)
    550
  • Material (Body)
    Steel
  • Specifications
    Total Length: 285-420

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)