(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chargeable Stick Drill Screw Driver, 3.6 V, Gray Counter (Part Numbers)

Chargeable Stick Drill Screw Driver, 3.6 V, Gray Counter

[Features]
· A design has been achieved which provides effortless handling, and makes it lightweight and more compact.
· Slip resistant rubber grip.
· With LED light.

Part Number

Configured Part Number is shown.

EZ7411LA1JH1

Part Number
EZ7411LA1JH1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAmount Of Content

4,717,937 IDR

1 Piece(s) 14 Day(s) 101 pc.

Loading...

  1. 1

Basic Information

Voltage(V) 3.6 Rechargeable Y Weight(g) 490
Sales Set Content Main body, Case, Battery, Battery charger No load rotation speed: High speed(min-1) 600 No load rotation speed: Low speed(min-1) 200
Color Gray Maximum Tightening Torque, High Speed(N·m) 1.5 Maximum Tightening Torque, Low Speed(N·m) 4.4
Capacity(Ah) 1.5 RoHS Compliant Corresponds To Clutch Operation Torque 21-stage changeover (in steps of approx. 0.1 N·m {1.3 kgf·cm} from approx. 0.3-2.9 N·m {3 to 30 kgf·cm})
Charge time 30 Min. to Charge Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part EZ7411LA1JH1 in the Chargeable Stick Drill Screw Driver, 3.6 V, Gray Counter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)