(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chargeable Stick Drill Screw Driver, 3.6 V, with Red Case (Part Numbers)

Chargeable Stick Drill Screw Driver, 3.6 V, with Red Case

[Features]
· This product has excellent cost performance as it contains a set of two battery packs and 3.6 V / 7.2 V compatible charger.

  • STOCK

Part Number

Configured Part Number is shown.

EZ7410LA2SR1

Part Number
EZ7410LA2SR1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAmount Of Content

4,465,714 IDR

1 Piece(s) 14 Day(s) 101 pc.

Loading...

  1. 1

Basic Information

Voltage(V) 3.6 Rechargeable Y Weight(g) 480
Sales Set Content Main body, Case, Battery, Battery charger No load rotation speed: High speed(min-1) 600 No load rotation speed: Low speed(min-1) 200
Color Red Maximum Tightening Torque, High Speed(N·m) 1.5 Maximum Tightening Torque, Low Speed(N·m) 4.4
Capacity(Ah) 1.5 RoHS Compliant Corresponds to Clutch Operation Torque 21-stage changeover (in steps of approx. 0.1 N·m {1.3 kgf·cm} from approx. 0.3-2.9 N·m {3 to 30 kgf·cm})
Charge time 35 Min. to Charge Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part EZ7410LA2SR1 in the Chargeable Stick Drill Screw Driver, 3.6 V, with Red Case series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)