(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Post-it® Jobe, Transparent Heading (Refillable) Refill Color Mixture Type

Post-it® Jobe, Transparent Heading (Refillable) Refill Color Mixture Type

Standard Unit Price:
618,462 IDR
Days to Ship :
Quote

[Features]
· Sturdy and resistant to tearing, a film material Post-It[[(R)]] product.
· Becomes transparent when affixed so as not to cover pictures or letters.
· A pop-up type that enables sheet after sheet to be removed with ease.
· Convenient, refillable, and compact dispenser type.
[Applications]
· For when fine categorization of pages and numerous indexes using a wide variety of types and colors are required.

Basic Specifications

  • Product Type
    Rectangle
  • Color
    Color band
  • Size(mm)
    44×25
  • Color Details
    Rose/Yellow/Sky Blue
  • JAN Code
    4548623046020
  • Amount Of Content
    1 Box (1,000 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (1,000 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1,000 Sheets)
Quote
618,462 IDR

Part Number : 6801RN-K
Days to Ship Quote
Standard Unit Price 618,462 IDR
Quantity 1 Box (1,000 Sheets)

Specificationtitle

  • Product Type
    Rectangle
  • Color
    Color band
  • Size(mm)
    44×25
  • Color Details
    Rose/Yellow/Sky Blue
  • JAN Code
    4548623046020

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)