(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iscar, Holder (Part Numbers)

Iscar, Holder

[Features]
· Profiling in semi-finishing and finishing can now be performed with high efficiency.
· ISCAR's original complete blade row design enables high feed with a 2-blade structure even at small cutting depths.
· The square boss at the bottom of the insert is securely attached to the positioning pocket.
· The cutting force normally received by the clamp screw is supported with the cutter, allowing extremely firm clamping and accurate cutting edge positioning.

Part Number

Configured Part Number is shown.

BCMD30-A-W32

Part Number
BCMD30-A-W32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

10,746,154 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Overall Length (L)(mm) 160 Link Model Straight Link Shank diameter(mm) W32
Blade diameter(mm) 30 Trusco Code 249-2458 Applicable Tip BCRD300-QT

Please check the type/dimensions/specifications of the part BCMD30-A-W32 in the Iscar, Holder series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)