(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety G7 Lock Magnetic Hook 25 Tape Measure (Part Numbers)

Safety G7 Lock Magnetic Hook 25 Tape Measure

[Features]
· Comes with a belt holder for drop prevention that can be easily attached/detached with one hand.
· · Thickened tape is used to increase rigidity.
· Features a compact case.
· With a magnetic hook that attaches firmly to iron.
[Applications]
· For measuring lengths

Part Number

Configured Part Number is shown.

SFG7LM2550

Part Number
SFG7LM2550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

658,462 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Length(m) 5 Tape Width(mm) 25 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 2.6
JAN Code 4975364120779 Trusco Code 471-8801 Mass(g) 358
Specifications With Strap, 455 Pitch Display, Claw Detachment Protector and Drop Protection Belt Holder Tape Rigid and Thick White Tape Scale Meter
Mountable Belt Size Width within 60 mm, thickness within 5.5 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)