(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NeoLock GT27 With Shaku (Approx. 30.3 cm) Scale (Part Numbers)

NeoLock GT27 With Shaku (Approx. 30.3 cm) Scale

[Features]
· Features a water and rust-resistant stainless steel spring.
· Compact tape with a width of just 27 mm.
· Includes easy-to-read star marks at 1‑m intervals.

Part Number

Configured Part Number is shown.

GT27-75S

Part Number
GT27-75S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

594,359 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 7.5 Tape Width(mm) 27 Scale Indicator Both Sides
Standard JIS Class 1 Product Type Body Horizontal retention(m) 2.6
JAN Code 4954183156398 Trusco Code 475-6410 Weight(g) 460
455 mm pitch display Available Deceleration Button Available Shock absorber Available
Details Type Mobile Claw, Lock type

Please check the type/dimensions/specifications of the part GT27-75S in the NeoLock GT27 With Shaku (Approx. 30.3 cm) Scale series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)