(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NeoLock GT27 (Part Numbers)

NeoLock GT27

[Features]
· Features a water and rust-resistant stainless steel spring.
· Compact tape with a width of just 27 mm.
· Includes easy-to-read star marks at 1‑m intervals.

Part Number

Configured Part Number is shown.

GT27-75

Part Number
GT27-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

595,857 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 7.5 Tape Width(mm) 27 Scale Indicator Both Sides
Standard JIS Class 1 Product Type Body Horizontal retention(m) 2.6
JAN Code 4954183156381 Trusco Code 380-8548 Weight(g) 460
455 mm pitch display Available Deceleration Button Available Shock absorber Available
Details Type Mobile Claw, Lock type

Please check the type/dimensions/specifications of the part GT27-75 in the NeoLock GT27 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)