(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M™ Speedglas™ Magnifying Lens (Part Numbers)

3M™ Speedglas™ Magnifying Lens

[Features]
· Welding point at hand can be enlarged just by setting to a liquid crystal filter, and operation can be performed securely.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
171021
171022
171023
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN Code Trusco Code Mass
(g)
Power Application Temperature Range (While in Use)

513,846 IDR

1 Piece(s) 1 Day(s) 7319571710212479-8112193M Magnifier lens 1.5 1 piece 171021Frequency 1.5

513,846 IDR

1 Piece(s) 1 Day(s) 7319571710229479-8121203M Magnifier lens 2.0 1 piece 171022Frequency 2

513,846 IDR

1 Piece(s) 1 Day(s) 7319571710236479-8139213M Magnifier lens 2.5 1 piece 171023Frequency 2.5

Loading...

  1. 1

Basic Information

Product Type Other Material Polycarbonate Shade degree #3~11
Details Model 51.5 Filter Dimensions(mm) 108 Recovery Speed(Sec) 1
Recovery Speed 3M™ Speedglas™ Auto-Darkening Welding Helmet 9100 and 9100FXAir, 9100FX, 9100Air

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)