(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Norton SG Blaze R980 Ceramic Belt (Part Numbers)

Norton SG Blaze R980 Ceramic Belt

[Features]
· Resin cloth belt, made with abrasive grains that are greatly advanced in comparison with conventional ceramic abrasive grains.
· Abrasive grains with sharp edges that are difficult to wear down produce excellent grinding power and durability.
[Applications]
· Deburring, weld seam removal, surface processing, and grinding work of titanium alloy, high nickel and chrome alloys, stainless steel, carbon steel and general steel.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
2BLR98010X330-40-40
2BLR98010X330-60-60
2BLR98010X330-80-80
2BLR98010X330-100-100
2BLR98010X330-120-120
2BLR98020X520-40-40
2BLR98020X520-60-60
2BLR98020X520-80-80
2BLR98020X520-100-100
2BLR98020X520-120-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length
(mm)
Particle Size
(#)
JAN Code Trusco Code Mass
(g)
Ordering Unit

34,154 IDR

50 Piece(s) 1 Day(s) 10330404582265330888334-9420950 pcs.

34,154 IDR

50 Piece(s) 1 Day(s) 10330604582265330895334-9438950 pcs.

32,923 IDR

50 Piece(s) 1 Day(s) 10330804582265330901334-9446850 pcs.

31,231 IDR

50 Piece(s) 1 Day(s) 103301004582265330918334-9403850 pcs.

30,923 IDR

50 Piece(s) 1 Day(s) 103301204582265330925334-9411850 pcs.

62,615 IDR

50 Piece(s) 1 Day(s) 20520404582265330932335-21532750 pcs.

59,385 IDR

50 Piece(s) 1 Day(s) 20520604582265330949335-21612750 pcs.

59,077 IDR

50 Piece(s) 1 Day(s) 20520804582265330956335-21702650 pcs.

60,923 IDR

50 Piece(s) 1 Day(s) 205201004582265330963335-21372650 pcs.

54,308 IDR

50 Piece(s) 1 Day(s) 205201204582265330970335-21452550 pcs.

Loading...

  1. 1

Basic Information

Tool Used Desktop Device (Resinder, etc.) Ordering Unit 50 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)