(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M Cubitron II Fiber Disc (For Stainless Steel), Outer Diameter 178 mm (Part Numbers)

3M Cubitron II Fiber Disc (For Stainless Steel), Outer Diameter 178 mm

[Features]
· Maintains good sharpness by employing the triangle ceramic abrasive grain Cubitron II.
[Applications]
· For removal of stainless steel welding beads, and polishing after cutting.

Part Number

Configured Part Number is shown.

Part Number
987C-36-178X22
987C-60-178X22
987C-80-178X22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Number Contained In A Packet

170,769 IDR

25 Piece(s) 12 Day(s) 364548623753768423-583525 pcs.

130,769 IDR

25 Piece(s) 12 Day(s) 604548623753775423-584325 pcs.

130,769 IDR

25 Piece(s) 12 Day(s) 804548623753782423-585125 pcs.

Loading...

  1. 1

Basic Information

Type Fixtures/Others Outer diameter Dimensions(mm) 178 Set Content NA
Notes A backup pad is not included. This product is not intended for general consumers, so the labeling, instruction manual, etc. are not written or included for general consumers. Number Contained In A Packet 25 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)