(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polishing Disc V Series (Part Numbers)

Polishing Disc V Series

[Features]
· High level of safety (European safety standard EN13743).
· Low vibration and high grinding power.
· Can also be used to beautifully polish curved surfaces.
[Applications]
· Metal grinding and polishing.
· Substrate polishing before painting.
· Paint and rust removal.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FD100A60V

 
Part Number
FD100A60V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

76,923 IDR

5 Piece(s) 8 Day(s) or more 5 pcs.

Loading...

  1. 1

Basic Information

Type Sander Paper Outer Diameter Size(mm) 100 Inner Diameter Size(mm) 15
Particle Size(#) 60 JAN Code 3165140802826 Trusco Code 497-3381
Number Contained In A Packet 5 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)