(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Disc Grinder (Part Numbers)

Air Disc Grinder

[Features]
· Lightweight type designed for safety with a safety trigger.
· Coupler mounting part includes a swivel function preventing twisting of the hose.
[Applications]
· For polishing work.
· For industrial, automotive and construction machinery, etc.

PDF

Part Number

Configured Part Number is shown.

BP823

 
Part Number
BP823
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

11,375,385 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Compatible Grindstone Dimensions (outer diameter)(mm) 125 Number of load-free rotations(rpm) 10000 Air Consumption Amount(m³/min) 0.34
Operating Air Pressure(Mpa) 0.63 Compatible Grindstone Dimensions (thickness)(mm) 6 Compatible Grindstone Dimensions (inner diameter)(mm) 22
Ventilation Direction Forward Overall Length(mm) 180 JAN Code 7314150135004
Trusco Code 471-5390 Hose Inlet PT1/4 Mass(kg) 1.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)