(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Tapper 10 mm (Part Numbers)

Air Tapper 10 mm

[Features]
· Improves work efficiency by being small, lightweight, and even allowing forward and reverse rotation with a single action.
[Applications]
· Tap for various industries, including for electrical machinery, sashes, sheet metal, prefab, etc.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

NRT-10H

 
Part Number
NRT-10H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,158,616 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Tappers Chuck Capacity(mm) 10 Operating Air Pressure(Mpa) 0.6
Number of No-load Revolutions(min-1) 350 Tapping Capacity(mm) 10 Air Consumption Amount(m³/min) 0.6
Hose Inlet Rc1/4 Trusco Code 753-4094 Exhaust Rear
Total Length(mm) 257 Weight(g) 2000 Accessories Coupler Plug, Collet Chuck, Side Handle

Please check the type/dimensions/specifications of the part NRT-10H in the Air Tapper 10 mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)