(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reverse Operation Type Air Drill (Part Numbers)

Reverse Operation Type Air Drill

[Features]
· Uses a compact, lightweight and powerful air motor for quick drilling work.
[Applications]
· Drilling work in various industries, including for electrical machinery, sashes, sheet metal, prefab, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NRD-19R
NRD-22R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDrilling Capacity
(mm)
Number of No-load Revolutions
(min-1)
Trusco Code

25,570,769 IDR

1 Piece(s) Quote 19750753-4051

28,250,769 IDR

1 Piece(s) Quote 22600753-4060

Loading...

  1. 1

Basic Information

Product Model Air Drills Chuck Capacity(mm) MT2 Operating Air Pressure(Mpa) 0.6
Air Consumption Amount(m³/min) 1.1 Hose Inlet 3/8 Operating Air Pressure(MPa) 0.6
Exhaust Rear Total Length(mm) 452

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)