(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cordless Circular Saw (10.8 V) Main Unit (Part Numbers)

Cordless Circular Saw (10.8 V) Main Unit

[Features]
· Compact design for easy handling.
· The LED light illuminates area to be cut.
[Applications]
· For wood cutting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GKS10.8V-LIH

 
Part Number
GKS10.8V-LIH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOrdering Unit

4,055,385 IDR

1 Piece(s) 8 Day(s) or more 1 unit

Loading...

  1. 1

Basic Information

Usage Woodworking Product Model Rechargeable Circular Saw Cutting Depth (90 Degrees)(mm) 26.5
Cutting Depth (45 Degrees)(mm) 17 No-load Rotation Speed(min⁻¹) 1400 Outer Diameter of Applicable Chip Saw x Hole Diameter(mm) 85×20
Power Supply(V) DC10.8 JAN Code 3165140759441 Trusco Code 494-0385
Charging Time Approx. 15 Minutes (Empty-70% Turbo Charging), Approx. 30 Minutes (Empty-Fully Charged) Set content and accessories · Sample Saw Blade 1 pc· Hex Wrench · L-BOXX Inlay Mass(g) 1400
Ordering Unit 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)