(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Band saw (one-touch flat vise) RB180FV-HA (Part Numbers)

Band saw (one-touch flat vise) RB180FV-HA

[Features]
·Adopted "oil cylinder cutting speed adjustment type" that appropriately controls cutting load according to changes in cutting length.
·Largest cutting capacity in its class: Round pipe ⌀185 mm, H steel 200 × 100 mm, square pipe 175 × 175 mm can be cut
[Applications]
·For piping and equipment work
·For cutting flat steel, bar steel, angle material, etc.

Part Number

Configured Part Number is shown.

RB180FV-HA

Part Number
RB180FV-HA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

60,298,462 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Band Saw Cutting Capability: Round Bar(mm) 85/55 Cutting Angle(°) 90/45
Cutting Capability: Round Pipe(mm) 185/115 Power(V) AC100 Cutting Capability: Square Pipe(mm) 175×175/100×100
Output(W) 200 Cord Length(m) 3 Number of Teeth For Iron, 14-Threaded
Total Length(mm) 1017 Width(mm) 458 Overall Height(mm) 450
Cutting Capacity H-Beams(mm) 200×100/100×100 JAN Code 4993005015413 Trusco Code 759-4038
Features With Convenient Contour Function, Saw Blade Guide Spacing Adjustable, Two Blades That Are Easy to Replace from the Front Mass(g) 52000 Set Content Saw Blade (NF-14), Wrench
Specifications Vise: One-Touch Type Flat Vise

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)