(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chargeable Jig Saw (10.8 V) (Part Numbers)

Chargeable Jig Saw (10.8 V)

[Features]
· Compact design for good handling.
· With an orbital mechanism.
· SDS system where no tools are required for blade replacement.
· Dial type continuously variable transmission with a residual battery meter.
[Applications]
· For cutting wood, plastic and metal.

Part Number

Configured Part Number is shown.

GST10.8V-LIH

Part Number
GST10.8V-LIH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,283,077 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Rechargeable Jigsaw Cutting Capability: Mild Steel(mm) 3 Cutting Capability: Aluminum(mm) 3
Cutting Capability: Wood(mm) 70 Power DC10.8V Number of Strokes(min-1) 1500~2800
Stroke(mm) 18 JAN Code 3165140711494 Trusco Code 494-3228
Inclined Cutting Angle(°) Right and Left 45 Charging Time Approx. 15 Minutes (Empty-75% Turbo Charging), Approx. 30 Minutes (Empty-Fully Charged) Accessories Sample blade, Transparent dust proof cover, Dust collection adapter, Foot plate cover, Anti-burr stop, Hex wrench, L-BOXX Inlay

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)