(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Angle puncher spare blade (20.5 hole punching spare blade for SH70) (Part Numbers)

Angle puncher spare blade (20.5 hole punching spare blade for SH70)

[Features]
· 20.5 hole punching replacement blade for SH70.
[Applications]
· Angle hole punching for thickness of 10 mm (SS400 or equivalent)

Part Number

Configured Part Number is shown.

SH70P20.5

Part Number
SH70P20.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

1,884,615 IDR

1 Piece(s) 8 Day(s) or more 1 Set (1 pcs)

Loading...

  1. 1

Basic Information

Product Type Related Item Compatible Model SH70 JAN Code 4906274804725
Trusco Code 474-1358 Specifications Male/Female Blade Set Mass(g) 250
Features · Replacement Blade for 20.5 Size Hole Punching with SH70 Application · Angle punching for thickness of 10 mm (equivalent to SS400) Number Contained In A Packet 1 Set (1 pcs)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)