(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shear Wrench (Single-Phase 200 V) (Part Numbers)

Shear Wrench (Single-Phase 200 V)

[Features]
· An electric wrench optimal for tightening work of torshear type high-strength bolts.
· Employs a high rigidity aluminum body double insulated motor.
· High durability and high performance are achieved thanks to the improved motor power.
· Work time is shortened with the improved tightening torque and speed.
· Achieves optimal weight balance and weight reduction. (200 g lighter in comparison with conventional products)
[Applications]
· Highly useful in the civil engineering and construction industries, for tightening torshear type high-strength bolts on bridges and pylons.

Part Number

Configured Part Number is shown.

Part Number
GM202AT
GM222AT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMax. Tightening Torque
(N▪m)
Number of load-free rotations
(min-1)
Applicable Bolt Size M JAN Code Trusco Code Weight
(kg)

59,230,769 IDR

1 Piece(s) Quote 1060026High strength M16, M20 and super high strength M164953488268751498-13244.3

78,076,923 IDR

1 Piece(s) Quote -80019High strength M16, M20, M22 and super high strength M16 and M204953488268775498-13324.7

Loading...

  1. 1

Basic Information

Product Type Impact Wrench Voltage(V) Single-phase 200 Accessory Available
Power Consumption(W) 1,550 Accessory contents Inner socket (M16, M20), outer socket (M16, M20), flathead screwdriver and metal case

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)