(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
HD Tool Box With Wheels

HD Tool Box With Wheels

Standard Unit Price:
16,919,077 IDR
Days to Ship :
12 Day(s)

[Features]
· From Bahco HD series for heavy use.
· Protects the tools from water and dust.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    405×250×538
  • Case color
    Black
  • Mass(g)
    10000
  • JAN Code
    7314150227440
  • Trusco Code
    470-9047
  • Caster Details
    With casters
  • Order quantity
    1 unit
Part Number
Order quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s)
16,919,077 IDR

Part Number : 4750RCHDW02
Days to Ship 12 Day(s)
Standard Unit Price 16,919,077 IDR
Quantity 1 unit

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    405×250×538
  • Case color
    Black
  • Mass(g)
    10000
  • JAN Code
    7314150227440
  • Trusco Code
    470-9047
  • Caster Details
    With casters

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)