(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Insulated Cable Knife

Insulated Cable Knife

Standard Unit Price:
780,000 IDR
Days to Ship :
8 Day(s) or more

[Features]
· 1000 V insulation spec.
· The product conforms to the European Standard EN60900.
· Use for electrical work, etc.
· Voltage withstand tested.

Basic Specifications

  • Overall Length(mm)
    180
  • Blade Length(mm)
    38
  • Blade Width(mm)
    20
  • JAN Code
    7314151605476
  • Trusco Code
    438-0240
  • Mass (g)
    95
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
780,000 IDR

Part Number : 2820VDE
Days to Ship 8 Day(s) or more
Standard Unit Price 780,000 IDR

Specificationtitle

  • Overall Length(mm)
    180
  • Blade Length(mm)
    38
  • Blade Width(mm)
    20
  • JAN Code
    7314151605476
  • Trusco Code
    438-0240
  • Mass (g)
    95

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)