(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
H-Type Cutter With Extra-Large Black Blade

H-Type Cutter With Extra-Large Black Blade

Standard Unit Price:
106,154 IDR
Days to Ship :
12 Day(s)

Cutter for cutting thick materials.
[Features]
・For cutting thick materials.
· Thread lock mechanism.
・Extra-large 1-mm thick reinforcing metal fittings.
[Applications]
· Used for cutting electrical-related thick materials such as removing cable coatings and cutting cables.

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    185
  • Applicable Replacement Blade
    HB-10H・HB-10BH
  • JAN Code
    4954183147846
  • Trusco Code
    276-8224
  • Mass(g)
    146
  • Order quantity
    1 pc.
Part Number
Order quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
106,154 IDR

Part Number : H-12YE
Days to Ship 12 Day(s)
Standard Unit Price 106,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    185
  • Applicable Replacement Blade
    HB-10H・HB-10BH
  • JAN Code
    4954183147846
  • Trusco Code
    276-8224
  • Mass(g)
    146

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)