(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rigid White Blade (Large) Cutter Knife Auto L (Replacement Blade)

Rigid White Blade (Large) Cutter Knife Auto L (Replacement Blade)

Standard Unit Price:
52,308 IDR-
Days to Ship :
1 Day(s)

KDS original replacement blade having a reputation for good balance due to its unique cutting blade angle and heat processing (large blade).
[Features]
· Rigid White Blade has excellent durability.
· Blade size: 100 mm × 18 mm × 0.5-mm thick.
[Applications]
· All-round cutter used for work with various materials such as drywall, cardboard, thick paper and PP strapping.

Basic Specifications

Part Number
Order quantity

Refine by

  • 1PK (10 sheets)
  • 1PK (50 sheets)
  • Clear
Applicable Replacement Blade

Refine by

  • L-11B・L-18B・L-19B・L-24YE・L-25YE
  • Clear
Applicable Body

Refine by

  • L-11B、L-18B、L-19B、L-24YE、L-25YE
  • Clear
JAN Code

Refine by

  • 4954183128982
  • 4954183129002
  • Clear
Trusco Code

Refine by

  • 000-1112
  • 376-1941
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1PK (10 sheets)
L-11B・L-18B・L-19B・L-24YE・L-25YE
-
4954183128982
000-1112
1 Day(s)
52,308 IDR

Part Number : LB-10H
Days to Ship 1 Day(s)
Standard Unit Price 52,308 IDR
Quantity 1PK (10 sheets)

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    128
  • Applicable Replacement Blade
    L-11B・L-18B・L-19B・L-24YE・L-25YE
  • Applicable Body
    -
  • JAN Code
    4954183128982
  • Trusco Code
    000-1112
  • Mass(g)
    84
1PK (50 sheets)
-
L-11B、L-18B、L-19B、L-24YE、L-25YE
4954183129002
376-1941
1 Day(s)
220,000 IDR

Part Number : LB-50H
Days to Ship 1 Day(s)
Standard Unit Price 220,000 IDR
Quantity 1PK (50 sheets)

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    128
  • Applicable Replacement Blade
    -
  • Applicable Body
    L-11B、L-18B、L-19B、L-24YE、L-25YE
  • JAN Code
    4954183129002
  • Trusco Code
    376-1941
  • Mass(g)
    360

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)