(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Combination Slip Joint Pliers For High Places

Combination Slip Joint Pliers For High Places

Standard Unit Price:
1,472,308 IDR
Days to Ship :
8 Day(s) or more

[Features]
· This is a series for high-elevation work.
· The parallel jaw can be fixed at multiple positions, while its deep groove exhibits excellent non-slip capability.
· It can make a powerful grip sawtooth-shaped jaw.
· The polished head is highly resistant against rust and corrosion, making long lifespan possible.
· It can be used in different applications because it comes with a wire cutter.
[Applications]
· For workers at high places

Basic Specifications

  • Product Category
    Pliers
  • Overall Length(mm)
    254
  • Thickness(mm)
    12
  • JAN Code
    4547230097524
  • Trusco Code
    474-2044
  • Product Name
    WILLIAMS Combination Joint Pliers for Elevated Use 250 mm
  • Mass(g)
    472
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,472,308 IDR

Part Number : PL-10C-TH
Days to Ship 8 Day(s) or more
Standard Unit Price 1,472,308 IDR

Specificationtitle

  • Product Category
    Pliers
  • Overall Length(mm)
    254
  • Thickness(mm)
    12
  • JAN Code
    4547230097524
  • Trusco Code
    474-2044
  • Product Name
    WILLIAMS Combination Joint Pliers for Elevated Use 250 mm
  • Mass(g)
    472

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)