(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Arc-Shaped Torque Wrench

Arc-Shaped Torque Wrench

Standard Unit Price:
12,826,154 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Useful for tightening flanged bolts and nuts used with water mains.
· The arc-shaped handle even allows for easy tightening of narrow pipelines and conduits.
· The torque mechanism makes a "clicking" sound and the neck will fold when tightening is complete.
· A single-function type torque wrench with waterproof grip.
[Applications]
· For loosening and tightening bolts and nuts.

Part Number
Overall Length(mm)

Refine by

  • 647
  • 665
  • Clear
Opposite side dimensions(mm)

Refine by

  • 36
  • 46
  • Clear
Thickness(mm)

Refine by

  • 96
  • 100
  • Clear
Setting Torque Value(N▪m)

Refine by

  • 140
  • 200
  • Clear
JAN Code

Refine by

  • 4975180372048
  • 4975180372055
  • Clear
Trusco Code

Refine by

  • 470-8113
  • 470-8091
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
647
36
96
140
4975180372048
470-8091
8 Day(s) or more
12,826,154 IDR

Part Number : RM-36LYT
Days to Ship 8 Day(s) or more
Standard Unit Price 12,826,154 IDR

Specificationtitle

  • Overall Length(mm)
    647
  • Opposite side dimensions(mm)
    36
  • Thickness(mm)
    96
  • Setting Torque Value(N▪m)
    140
  • JAN Code
    4975180372048
  • Trusco Code
    470-8091
  • Weight(g)
    2600
665
46
100
200
4975180372055
470-8113
8 Day(s) or more
15,155,385 IDR

Part Number : RM-46LYT
Days to Ship 8 Day(s) or more
Standard Unit Price 15,155,385 IDR

Specificationtitle

  • Overall Length(mm)
    665
  • Opposite side dimensions(mm)
    46
  • Thickness(mm)
    100
  • Setting Torque Value(N▪m)
    200
  • JAN Code
    4975180372055
  • Trusco Code
    470-8113
  • Weight(g)
    3000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)