(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
19.0‑sq Socket Wrench Set (Double Hex Type)

19.0‑sq Socket Wrench Set (Double Hex Type)

Standard Unit Price:
4,926,340 IDR
Days to Ship :
8 Day(s)

【特長】
・使用頻度の高いサイズのソケットと駆動工具のセットです。
・使用頻度の高いサイズのソケットと駆動工具のセットです。
【用途】
・大型車、建機、工場設備の整備

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket Contents(mm)
    12 Sq: 22, 24, 27, 30, 32, 35, 36, 38, 41, 46, 50
  • Set Contents (Items)
    15
  • JAN Code
    4989433168876
  • Trusco Code
    754-5771
  • Handle Contents
    Extension bar (130, 200 mm), head, bar for head

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
4,926,340 IDR

Part Number : TB614A
Days to Ship 8 Day(s)
Standard Unit Price 4,926,340 IDR

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    19
  • Socket Contents(mm)
    12 Sq: 22, 24, 27, 30, 32, 35, 36, 38, 41, 46, 50
  • Set Contents (Items)
    15
  • JAN Code
    4989433168876
  • Trusco Code
    754-5771
  • Handle Contents
    Extension bar (130, 200 mm), head, bar for head

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

19.0‑sq. Socket Wrench Set - Specifications

TB610A external appearance

TB610A external appearance

Set of 10

No.TB610A ▼kg 9
Socket (Double hex) B40-22, 24, 27, 30, 32, 36, 41, 46
Ratchet handle BR6A
Extension Bar 200 BE40-200
Single-Door Type Metal Case B4110-MA (W545 × D185 × H85)
TB614A external appearance

TB614A external appearance

Set of 15

No.TB614A ▼kg 10.8
Socket (Double hex) B40-22, 24, 27, 30, 32, 35, 36, 38, 41, 46, 50
Head BH40
Bar For Head BL40-500
Extension bar 130 BE40-130
Extension Bar 200 BE40-200
Single-Door Type Metal Case B4110-MA (W545 × D185 × H85)
TB615A external appearance

TB615A external appearance

Set of 14

No.TB615A ▼kg 14.5
Socket (Double hex) B40-24, 27, 30, 32, 36, 41, 46, 50, 55
Ratchet handle BR6A
Head BH40
Bar For Head BL40-500
Extension Bar 200 BE40-200
Extension Bar 400 BE40-400
Single-Door Type Metal Case B4110-MA (W545 × D185 × H85)
TB619A external appearance

TB619A external appearance

Set of 19

No.TB619A ▼kg 14.1
Socket (Double hex) B40-22, 23, 24, 26, 27, 29, 30, 32, 35, 36, 38, 41, 46, 50, 54, 55
Ratchet handle BR6A
Extension bar 130 BE40-130
Extension Bar 200 BE40-200
Single-Door Type Metal Case B4110-MA (W545 × D185 × H85)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)