(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Durometer For Rubber & Plastics (Digital Type) (Part Numbers)

Durometer For Rubber & Plastics (Digital Type)

[Features]
· Makes measuring hardness easy. Simply grip the durometer in your hand, press it against the sample and then read the indicated value.
· Designed in accordance with ASTM D2240 (U.S. standard), ISO868, ISO7619, JIS K 6253, and JIS K 7215 standards.
[Applications]
· Applicable materials: soft materials such as rubber and plastic.
· The most widely used durometer-type hardness meter for testing the hardness of soft materials like rubber and plastic.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HH-336

 
Part Number
HH-336
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

16,596,923 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Materials Rubber / Plastic / Flexible Plastic / Soft Rubber Product Type Digital Spring load value(mN) 1300~7300
Measuring Range(°) 10–90 Minimum graduation(°) 0.1 Indenter shape Cutting Head Cone Type
Width x Depth x Height(mm) 60×28.5×151 JAN Code 4946368397252 Trusco Code 321-3790
Weight(g) 290 Accessory Power Supply: Button-Type Silver Oxide Battery (SR44) x 1

Please check the type/dimensions/specifications of the part HH-336 in the Durometer For Rubber & Plastics (Digital Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)