(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pig Crest Back Knitted

Pig Crest Back Knitted

Standard Unit Price:
112,093 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Wear resistant and lightweight, with superior flexibility and breathability.
· Knit fabric back for good breathability.
[Applications]
· For electrical engineering, mechanical work, cargo handling, shipping and gardening.

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Color
    White
  • Thickness(mm)
    0.8
  • Palm Part
    Real pigskin
  • Hand Back Part
    Cotton
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Total Length(cm)

Refine by

  • 22
  • 22.5
  • Clear
Around Palm(cm)

Refine by

  • 20
  • 20.6
  • Clear
Length of Middle Finger(cm)

Refine by

  • 8
  • 8.2
  • Clear
JAN Code

Refine by

  • 4906554052457
  • 4906554052464
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
22.5
20.6
8.2
4906554052464
8 Day(s) or more
112,238 IDR

Part Number : 2393-L
Days to Ship 8 Day(s) or more
Standard Unit Price 112,238 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    L
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    20.6
  • Length of Middle Finger(cm)
    8.2
  • Color
    White
  • JAN Code
    4906554052464
  • Mass(g)
    72
  • Thickness(mm)
    0.8
  • Palm Part
    Real pigskin
  • Hand Back Part
    Cotton
1 Pair
M
22
20
8
4906554052457
8 Day(s) or more
112,093 IDR

Part Number : 2393-M
Days to Ship 8 Day(s) or more
Standard Unit Price 112,093 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    M
  • Total Length(cm)
    22
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8
  • Color
    White
  • JAN Code
    4906554052457
  • Mass(g)
    70
  • Thickness(mm)
    0.8
  • Palm Part
    Real pigskin
  • Hand Back Part
    Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)