(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Leather Gloves - Ranger with Wrist Closure

Leather Gloves - Ranger with Wrist Closure

Standard Unit Price:
191,062 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Gloves made from cowhide with superior wear resistance that adapt to the hands the more they are worn.
· Palms are padded with cowhide leather.
· Hook and loop tape at the wrist for a superior fit.
[Applications]
· For cargo handling, shipping, farming and forestry, civil engineering and gardening.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 22.5
  • 23
  • 23.5
  • Clear
Around Palm(cm)

Refine by

  • 21
  • 22
  • 23
  • Clear
Length of Middle Finger(cm)

Refine by

  • 8
  • 8.4
  • 8.7
  • Clear
JAN Code

Refine by

  • 4906554068014
  • 4906554227930
  • 4906554227947
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
23
22
8.4
4906554227947
8 Day(s) or more
194,330 IDR

Part Number : 2279-L
Days to Ship 8 Day(s) or more
Standard Unit Price 194,330 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    L
  • Total Length(cm)
    23
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.4
  • Color
    White
  • JAN Code
    4906554227947
  • Mass(g)
    140
  • Thickness(mm)
    2.0
  • Material Quality
    Cowhide
1 Pair
LL
23.5
23
8.7
4906554068014
9 Day(s) or more
191,062 IDR

Part Number : 2279-LL
Days to Ship 9 Day(s) or more
Standard Unit Price 191,062 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    LL
  • Total Length(cm)
    23.5
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8.7
  • Color
    White
  • JAN Code
    4906554068014
  • Mass(g)
    95
  • Thickness(mm)
    2.0
  • Material Quality
    Cowhide
1 Pair
M
22.5
21
8
4906554227930
8 Day(s) or more
193,240 IDR

Part Number : 2279-M
Days to Ship 8 Day(s) or more
Standard Unit Price 193,240 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    M
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    8
  • Color
    White
  • JAN Code
    4906554227930
  • Mass(g)
    125
  • Thickness(mm)
    2.0
  • Material Quality
    Cowhide

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)