(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heavy Duty Leather Gloves - Reverse Stitching Flannel

Click this image to zoom it.

Move the mouse over the image to zoom

Heavy Duty Leather Gloves - Reverse Stitching Flannel

Standard Unit Price:
101,883 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Flannel palm lining absorbs sweat in summer and provides warm comfort when wearing in winter.
· Reinforced split leather with back seam type.
[Applications]
· For welding, iron and steel work, construction work, civil engineering, automotive-related work and shipbuilding.

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Size
    M
  • Color Details
    Gray
  • Material
    Cow Split Leather, Cowhide Leather
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s) or more
101,883 IDR

Part Number : 325-M
Days to Ship 8 Day(s) or more
Standard Unit Price 101,883 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Size
    M
  • Color Details
    Gray
  • Material
    Cow Split Leather, Cowhide Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)