(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Elecatch Star Flexible

Elecatch Star Flexible

Standard Unit Price:
619,714 IDR
Days to Ship :
12 Day(s)

This is Captures dust with static electricity .
[Features]
·For use at hand and in high places
[Materials]
·Angle adjustable
·Tip: Polypropylene
·Body: ABS resin
·Handle: Aluminum.

Basic Specifications

  • Product Type
    Duster
  • Details Type
    Handle: aluminum
  • Overall Length(cm)
    115~164
  • JAN Code
    4970190303860
  • Package Size (W×H×D)(mm)
    145 x 775 x 65 (maximum length 1,275)
  • Package Weight(g)
    310
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
619,714 IDR

Part Number : AG464
Days to Ship 12 Day(s)
Standard Unit Price 619,714 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Duster
  • Details Type
    Handle: aluminum
  • Overall Length(cm)
    115~164
  • JAN Code
    4970190303860
  • Package Size (W×H×D)(mm)
    145 x 775 x 65 (maximum length 1,275)
  • Package Weight(g)
    310

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the head angle can be turned by six stages, it can be used to clean at an easy-to-use angle.
●Ears can be washed and used repeatedly.

Specification

●Length(mm):1140 to 1660
●SPQ(piece):10

Materials

●Ears: Polypropylene(PP)
●Grip: ABS Resin
●Handle: Aluminum

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)