(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cartridge for RO Clean Water System OsmoPure

Cartridge for RO Clean Water System OsmoPure

Standard Unit Price:
1,639,385 IDR
Days to Ship :
Quote

[Features]
· An RO cartridge for OsmoPure.
· A high performance water purification system.
· Freshly made water supplied at any time with a tank-less design.

Basic Specifications

  • Product Type
    Cartridge Water Purifier
  • Other
    Option
  • Detail Types
    Activated carbon
  • Width(mm)
    70
  • Length(mm)
    70
  • Height(mm)
    370
  • Trusco Cords
    751-8871
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
1,639,385 IDR

Part Number : 115962
Days to Ship Quote
Standard Unit Price 1,639,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cartridge Water Purifier
  • Other
    Option
  • Detail Types
    Activated carbon
  • Width(mm)
    70
  • Length(mm)
    70
  • Height(mm)
    370
  • Trusco Cords
    751-8871

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Precision cleaning, purified water substitution, university laboratory, etc.

Specification

●Type:Activated Carbon
●W x D x H(mm):70 x 70 x 370
●Water Quality of Treated Water: 10MΩ/cm or more(guaranteed value 1MΩ/cm)
●Water Temperature: 5 to 35°C
●Hydraulic Pressure: 0.1 to 0.34MPa
●Raw Water: Tap Water

Warning

●Standard Amount of Pure Water 25°C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)